Cummins generators

Reliable Power. When and Where You Need It.

You and your customers need high performance and reliable power generating systems backed by worldwide, world-class service and support. Whether it's power for an airport, utility vehicles, data centers, oil rigs, mining or cell towers, Cummins has the solution.

As the only single-source manufacturer of engines, alternators, digital controls, transfer switches and digital paralleling systems, Cummins gives you not only superior power, but superior control, usability and local utility paralleling — all backed by one of the largest sales, service and support organizations in the world.

Whether you need continuous, prime, peaking or standby power, cogeneration or a complete turnkey power plant — Cummins is ready to match our transfer and control technologies with your power needs, no matter where in the world you operate. With a power range up to 3000 kW (3750 kVA), Cummins offers a full range of generators designed for a broad array of applications and industries:

Depending on the fuel type, power rating and application, you need a generator set to fit very specific criteria. And that’s why Cummins gives you the tools, local specialists and the convenience of finding generator sets based on real-world applications and specs.

To learn more about Cummins generators, contact your local Cummins Sales and Service representative or visit our generator specification library.

Get a Quote